COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Shipping Weight |
N/A 1500 g |
Length A |
N/A 12.0 in306 mm |
Length B |
N/A 12.6 in321 mm |
Length C |
N/A 15.1 in384 mm |
Size D |
N/A 15.8 in402 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50 Hz |
Rated Current |
N/A 0.28 A |
Input Power |
N/A 36 Watts |
Speed |
N/A 2100 rpm |
Maximum Pressure |
N/A 4.6 mmAq0.18 inH2O |
Maximum Air Flow |
N/A 4.4 m³/min154 ft³/min |
Noise |
N/A 44 dBA |
Weight |
N/A 1.5 kg |
Fan Type |
N/A AC Fan |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded type motor 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
