COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Shipping Weight |
N/A 1500 g |
Length A |
N/A 12.0 in306 mm |
Length B |
N/A 12.6 in321 mm |
Length C |
N/A 15.1 in384 mm |
Size D |
N/A 15.8 in402 mm |
Rated Voltage |
N/A 120 V |
Rated Frequency |
N/A 60 Hz |
Rated Current |
N/A 0.63 A |
Input Power |
N/A 42 Watts |
Speed |
N/A 1700 rpm |
Maximum Pressure |
N/A 4.7 mmAq0.19 inH2O |
Maximum Air Flow |
N/A 3.2 m³/min114 ft³/min |
Noise |
N/A 42 dBA |
Weight |
N/A 1.5 kg |
Fan Type |
N/A AC Fan |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded type motor 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
