COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Shipping Weight |
N/A 1400 g |
Length A |
N/A 9.6 in245 mm |
Length B |
N/A 10.2 in260 mm |
Length C |
N/A 12.7 in323 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50 Hz |
Rated Current |
N/A 0.23 A |
Input Power |
N/A 31 Watts |
Speed |
N/A 1900 rpm |
Maximum Pressure |
N/A 3.9 mmAq0.15 inH2O |
Maximum Air Flow |
N/A 3.3 m³/min118 ft³/min |
Noise |
N/A 42 dBA |
Weight |
N/A 1.4 kg |
Fan Type |
N/A AC Fan |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded type motor 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
