COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Length A |
N/A 14.1 in358 mm |
Length B |
N/A 14.5 in368 mm |
Length C |
N/A 17.2 in437 mm |
Rated Voltage |
N/A 120 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.35/0.33 A |
Input Power |
N/A 23/23 Watts |
Speed |
N/A 2100/1500 rpm |
Maximum Pressure |
N/A 3.7/4.3 mmAq0.15/0.17 inH2O |
Maximum Air Flow |
N/A 3.1/2.9 m³/min110/103 ft³/min |
Noise |
N/A 41/36 dBA |
Weight |
N/A 1200 g |
Fan Type |
N/A AC Fan |
Motor |
N/A AC Shaded type motor 1Ø 2p |
Bearing |
N/A Ball |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
