COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Length A |
N/A 7.8 in198 mm |
Length B |
N/A 8.2 in208 mm |
Length C |
N/A 10.5 in267 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.10/0.09 A |
Input Power |
N/A 14/13 Watts |
Speed |
N/A 1900/1400 rpm |
Maximum Pressure |
N/A 3.1/3.6 mmAq0.12/0.14 inH2O |
Maximum Air Flow |
N/A 1.8/1.6 m³/min63/56 ft³/min |
Noise |
N/A 35/32 dBA |
Weight |
N/A 770 g |
Fan Type |
N/A AC Fan |
Motor |
N/A AC Shaded type motor 1Ø 2p |
Bearing |
N/A Ball |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
