COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Length A |
N/A 3.9 in98 mm |
Length B |
N/A 4.3 in108 mm |
Length C |
N/A 6.4 in162 mm |
Rated Voltage |
N/A 120 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.15/0.13 A |
Input Power |
N/A 11/10 Watts |
Speed |
N/A 2300/2400 rpm |
Maximum Pressure |
N/A 2.7/3.6 mmAq0.11/0.14 inH2O |
Maximum Air Flow |
N/A 0 7/0.8 m³/min24/28 ft³/min |
Noise |
N/A 36/37 dBA |
Weight |
N/A 610 g |
Fan Type |
N/A AC Fan |
Motor |
N/A AC Shaded type motor 1Ø 2p |
Bearing |
N/A Ball |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
