COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Shipping Weight |
N/A 890 g |
Length A |
N/A 11.8 in300 mm |
Length B |
N/A 12.2 in310 mm |
Length C |
N/A 14.8 in375 mm |
Rated Voltage |
N/A 120 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.32/0.29 A |
Input Power |
N/A 22/21 Watts |
Speed |
N/A 2600/2900 rpm |
Maximum Pressure |
N/A 1.2/1.4 mmAq0.05/0.06 inH2O |
Maximum Air Flow |
N/A 2.5/2.7 m³/min88/95 ft³/min |
Noise |
N/A 44/45 dBA |
Safety Approval |
N/A CE UL |
Weight |
N/A 890 g |
Fan Type |
N/A AC Fan |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded type motor 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
