COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Shipping Weight |
N/A 520 g |
Length A |
N/A 3.9 in98 mm |
Length B |
N/A 4.3 in108 mm |
Length C |
N/A 6.3 in160 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.08/0.07 A |
Input Power |
N/A 10/9 Watts |
Speed |
N/A 2600/3000 rpm |
Maximum Pressure |
N/A 1.1/1.6 mmAq0.04/0.06 inH2O |
Maximum Air Flow |
N/A 0.7/0.8 m³/min25/28 ft³/min |
Noise |
N/A 38/41 dBA |
Safety Approval |
N/A CE |
Weight |
N/A 520 g |
Fan Type |
N/A AC Fan |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded type motor 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
