COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 11.8 in300 mm |
Length B |
N/A 12.2 in310 mm |
Length C |
N/A 14.4 in366 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.10/0.09 A |
Input Power |
N/A 13/13 Watts |
Speed |
N/A 2400/2300 rpm |
Maximum Pressure |
N/A 2.1/2.6 mmAq0.08/0.10 inH2O |
Maximum Air Flow |
N/A 2.1/2.0 m³/min74/70 ft³/min |
Noise |
N/A 35/34 dBA |
Weight |
N/A 730 g |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded pole type 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
