COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 7.8 in198 mm |
Length B |
N/A 8.2 in208 mm |
Length C |
N/A 10.2 in260 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.09/0.07 A |
Input Power |
N/A 12/11 Watts |
Speed |
N/A 2500/2400 rpm |
Maximum Pressure |
N/A 2.0/2.6 mmAq0.08/0.10 inH2O |
Maximum Air Flow |
N/A 1.4/1.3 m³/min49/46 ft³/min |
Noise |
N/A 34/36 dBA |
Weight |
N/A 600 g |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded pole type 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
