COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 6.3 in160 mm |
Length B |
N/A 6.7 in170 mm |
Length C |
N/A 8.7 in222 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.09/0.07 A |
Input Power |
N/A 11/9 Watts |
Speed |
N/A 2600/2800 rpm |
Maximum Pressure |
N/A 1.9/2.4 mmAq0.07/0.09 inH2O |
Maximum Air Flow |
N/A 1.0/1.1 m³/min35/39 ft³/min |
Noise |
N/A 34/37 dBA |
Weight |
N/A 560 g |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded pole type 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
