COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 7.8 in198 mm |
Length B |
N/A 8.2 in208 mm |
Length C |
N/A 10.2 in260 mm |
Rated Voltage |
N/A 120 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.14/0.12 A |
Input Power |
N/A 9/8 Watts |
Speed |
N/A 2700/3100 rpm |
Maximum Pressure |
N/A 1.0/1.3 mmAq0.04/0.05 inH2O |
Maximum Air Flow |
N/A 0.9/1.0 m³/min32/35 ft³/min |
Noise |
N/A 31/34 dBA |
Weight |
N/A 550 g |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded pole type 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
