COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 3.9 in98 mm |
Length B |
N/A 4.3 in108 mm |
Length C |
N/A 6.1 in154 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.07/0.05 A |
Input Power |
N/A 8/7 Watts |
Speed |
N/A 2500/2900 rpm |
Maximum Pressure |
N/A 0.8/1.1 mmAq0.03/0.04 inH2O |
Maximum Air Flow |
N/A 0.4/0.5 m³/min14/17 ft³/min |
Noise |
N/A 27/29 dBA |
Weight |
N/A 390 g |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded pole type 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
