COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
AC shaded type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 4.8mmAq (0.188inH2O) to 5.0mmAq (0.196inH2O), Maximum Air Flow: 205CFM (5.8m3/min) to 234CFM (6.6m3/min) CE listed.
Unit of Measure
Specifications
Motor |
N/A AC Capacity type motor 1Ø 2p |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50 Hz |
Rated Current |
N/A 0.50 A |
Input Power |
N/A 56 Watts |
Speed |
N/A 1400 rpm |
Maximum Pressure |
N/A 4.8 mmAq |
Maximum Air Flow |
N/A 6.6 m³/min |
CFM |
N/A 234 |
Noise |
N/A 43 dBA |
Safety Approval |
N/A CE |
Weight |
N/A 2.8 oz |
