COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Length A |
N/A 20.4 in520 mm |
Length B |
N/A 20.1 in532 mm |
Length C |
N/A 23.6 in599 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.14/0.15 A |
Input Power |
N/A 24/28 Watts |
Speed |
N/A 1300/1400 rpm |
Pressure (P) |
N/A 2.7/3.5 mmAq0.11/0.14 inH2O |
Air Flow Q |
N/A 6.8/7.1 m³/min240/251 ft³/min |
Noise |
N/A 43/46 dBA |
Weight |
N/A 2.1 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacitor Type 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
Fan Type |
N/A Cross Flow AC Fan |
