COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Length A |
N/A 17.3 in440 mm |
Length B |
N/A 17.8 in452 mm |
Length C |
N/A 20.4 in519 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50 Hz |
Rated Current |
N/A 0.14 A |
Input Power |
N/A 25 Watts |
Speed |
N/A 1350 rpm |
Pressure (P) |
N/A 2.7 mmAq0.11 inH2O |
Air Flow Q |
N/A 5.9 m³/min208 ft³/min |
Noise |
N/A 43 dBA |
Weight |
N/A 2 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacitor Type 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
Fan Type |
N/A Cross Flow AC Fan |
