COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Length A |
N/A 12.2 in310 mm |
Length B |
N/A 12.8 in325 mm |
Length C |
N/A 15.5 in393 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50 Hz |
Rated Current |
N/A 0.42 A |
Input Power |
N/A 45 Watts |
Speed |
N/A 2750 rpm |
Pressure (P) |
N/A 2.2 mmAq0.08 inH2O |
Air Flow Q |
N/A 3.5 m³/min124 ft³/min |
Noise |
N/A 45 dBA |
Weight |
N/A 1.7 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded pole type 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
Fan Type |
N/A Cross Flow AC Fan |
