COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Length A |
N/A 12.2 in310 mm |
Length B |
N/A 12.8 in325 mm |
Length C |
N/A 15.5 in393 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.39/0.34 A |
Input Power |
N/A 41/40 Watts |
Speed |
N/A 2750/3100 rpm |
Pressure (P) |
N/A 2.2/2.4 mmAq0.08/0.09 inH2O |
Air Flow Q |
N/A 3.5/3.9 m³/min124/138 ft³/min |
Noise |
N/A 45/47 dBA |
Weight |
N/A 1.7 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded pole type 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
Fan Type |
N/A Cross Flow AC Fan |
