COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Length A |
N/A 20.9 in530 mm |
Length B |
N/A 21.3 in540 mm |
Length C |
N/A 24.1 in612 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.25/0.24 A |
Input Power |
N/A 33/32 Watts |
Speed |
N/A 2200/1700 rpm |
Pressure (P) |
N/A 3.2/3.2 mmAq0.13/0.13 inH2O |
Air Flow Q |
N/A 5.6/4.1 m³/min198/145 ft³/min |
Noise |
N/A 45/38 dBA |
Weight |
N/A 1.6 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded pole type 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
Fan Type |
N/A Cross Flow AC Fan |
