COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Length A |
N/A 16.9 in430 mm |
Length B |
N/A 17.3 in440 mm |
Length C |
N/A 20.2 in512 mm |
Rated Voltage |
N/A 120 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.46/0.44 A |
Input Power |
N/A 30/30 Watts |
Speed |
N/A 2450/2300 rpm |
Pressure (P) |
N/A 3.5/3.7 mmAq0.14/0.15 inH2O |
Air Flow Q |
N/A 4.7/4.0 m³/min166/141 ft³/min |
Noise |
N/A 47/45 dBA |
Weight |
N/A 1.5 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Shaded pole type 1Ø 2p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
Fan Type |
N/A Cross Flow AC Fan |
